??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CN
Catalog No.
P-SOUK
W
65 mm
THETA
40
S
travel
42.9 mm
SWF
Standard Working Force (one million strokes)
23.5(2.4) kN(tonf)
AWF
Allowable Working Force (300000 strokes)
47.0(4.8) kN(tonf)
SIL
Initoal Load of Spring Force N
355.5(36.3) N(kgf)
SFL
Final Load of Spring Force N
1137.6(116.2) N(kgf)
TW
Total weight
16.9 kg
TYPE
mm
SIZE
H
mm
CAD modeli indir
Previews
3D
Boyut