??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
REF
Reference
430140034
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 65 mm
P
Weight
0,3 (with batteries) kg
IP
30
INST
Installation
On Wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
1 x NIMH / 9V / 120 mAh or 1 x NICD / 9V / 100 mAh
DIS
Display / Size
No
TEC
Technology
Conventional
ZD
Number of technical alarm zones
8
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
Stáhnout CAD model
Previews
3D
Dimenze