您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
RGIL180-002120S1S1-NNF-11A
CKD
停產商品
滾輪齒輪凸輪模組廣角型 RGIL・RGOL
带选择项 RGIL
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AX1000T
CKD
13.07.2023
{ckd_cn/discontinued_models/roller_gear_cam_unit_wide_angle_type_rgil_rgol/with_options_rgil/rgil180_wo_asmtab.prj},{NB=RGIL180-002120S1S1-NNF-11A},{MODEL=RGIL},{SI=180},{N=002},{TIA=120},{CC=S},{CHD=1},{SOTOS=S},{IP=1},{ISSCL=-N},{ISSCR=N},{OSSC=F},{TSMSCQ=11},{TSMSCR=A},{INFOTEXT=Product Info },{PPATH=../standard_rgil/rgil180_standard/assemblies/rgil180_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model
RGIL
SI
Shaft interval
180 : 180
180 : 180
mm
N
Indexing number
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
TIA
Total index angle
°
CC
Cam curve
S : MS curve (Standard)
S : MS curve (Standard)
CHD
Cam helix direction/dwell No.
1 : Left helix/1 dwell
5 : Right helix/1 dwell
1 : Left helix/1 dwell
5 : Right helix/1 dwell
SOTOS
Shape of the output shaft
S : Staight
S : Staight
IP
Installation position
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
ISSCL
Input shaft specificatio code (left shaft)
N : Standard (with keyway)
N : Standard (with keyway)
ISSCR
Input shaft specification code (right shaft)
N : Standard (with keyway)
N : Standard (with keyway)
OSSC
Output shaft specification code
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
TSMSCQ
Torque saver /guard size
11 : TSF11
11 : TSF11
TSMSCR
Torque saver /guard Release/Trip Torque range
A
B
C
D
A
B
C
D
INFOTEXT
產品信息
產品信息
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸