??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
MODEL
Model no.
ETS
A
Body size
12
B
Screw lead
C
Stroke length
POS
mm
Inserisci valore per POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor manufacturer for installation
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
INFOTEXT
Infotext
Dimensions
L
311.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150
Download modelli CAD
Anteprime
3D
Dimensione