??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Anodised Alluminium
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure (max)
29/145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
CAD모델 다운로드
미리보기
3D
치수도