??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
POM
TUBO
Øe Tube
mm
D1
D2
3.2 mm
D2IN
.126 in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4MAX
mm
L4MAXIN
in
CH
mm
G
g
GOZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Download CAD models
Previews
3D
Dimension