??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
PA6
D1
L1
mm
L1IN
in
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
80 µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 12 bar
WPP
Working Pressure (max)
174 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Download CAD models
Previews
3D
Dimension