您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
A0153060
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma2520-20reducer.prj},{NB=A0153060},{CODE=A0153060},{TYPE=MA25 06 12},{MAT=Brass Nickel Plated},{DTUBO=6},{DTUBO2=},{D1=12},{D1IN=.472},{D2=12},{D2IN=.472},{D3=},{D3IN=},{L1=35,5},{L1IN=1.398},{L2=},{L2IN=},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=},{CH2=},{G=22,2},{OZ=.783},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0153060},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA25 - Reducer\\MA25.csv},{NNCUSTOM=MA25},{NTCUSTOM=Reducer},{LINACUSTOM=A0153060},{STEPFILE=A0153060},{PNGFILE=MA25},{DWGFILE=MA25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
A0153060
A0153060
TYPE
Type
MA25 06 12
MA25 06 12
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
6
6
D1
12
12
mm
D1IN
.472
.472
Inch
D2
12
12
mm
D2IN
.472
.472
Inch
L1
35,5
35,5
mm
L1IN
1.398
1.398
Inch
G
22,2
22,2
g
OZ
.783
.783
oz
WT
Working Temperature
-20 ÷ 80
°C
WTF
Working Temperature
-4 ÷ 176
°F
WP
Working Pressure (max)
20
bar
WPP
Working Pressure (max)
290
psi
TV
Vacuum
-99
kPA
TVH
Vacuum
29"
Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸