??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
NAME
Name
2M163030
CODE
Code
2M163030
TYPE
Type
PM26 1/4 1/4
MAT
Material
Brass Nickel Plated
VAR_TUBO1
Øe Tube1
1/4
VAR_TUBO2
Øe Tube2
1/4
D1
13 mm
D1IN
.512 in
L1
34,5 mm
L1IN
1.358 in
G
16,9 g
OZ
.596 oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Descarga de modelos CAD
Previews
3D
Dimensión