??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Zinc Plated Steel
DN_DASH
DN Dash
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-30 ÷ 100 °C
WTF
Working Temperature
-22 ÷ 212 °F
WP
Working Pressure (max)
350 bar
WPP
Working Pressure (max)
5076 psi
CONF2
Conformity
RoHS
AF
Application fields
Hydraulics
NN
0 mm
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение