??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PN
Part No. (Shutoff)
NS2D220212
OD
Tubing Size OD
1/8 Inch
ID
Tubing Size ID
0.17 Inch
IDM
Tubing Size ID
4.3 mm
TT
Termination Type
Hose Barb
CCOLUMN
Product Number
NS2D220212
DCOLUMN
Product Name
1/8" Hose Barb Valved In-Line Coupling Insert
FCOLUMN
CPC Series
NS212
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM(FKM,FFKM optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
<br> &lt;0.025 cc per disconnect<br> 0.009cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 45 psi, 3.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Glass filled Gray Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
NA
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
CAD modeli indir
Previews
3D
Boyut