您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
DP3T6140Z11
Comepi
Limit Switches
DP
Powered by
CAD模型選擇
{comepi/limit_switch/dp/dp_t61.prj},{NB=DP3T6140Z11},{CODE=DP3T6140Z11},{WIDTH=50},{UI=500},{GINQ=3},{UIMP=6},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=25},{B10D=50},{NAME=dp3t6140z11},{INAME=dp3t6140z11},{SHA256=mv3t+R/OjTZVELxYMMItPSvofl1brfan2oq8VCAGGA4=},{NNCUSTOM=DP_T61},{NBCUSTOM=DP3T6140Z11},{LINACUSTOM=DP3T6140Z11},{STEPFILE=STP_DP_T61},{PNGFILE=IMG_DP_T61},{DWGFILE=DP_T61_Z11},{MATCASING=Termoplastico rinforzato},{INLETS=Due entrate cavi filettate per pressacavo PG11},{IP=IP65},{ACT=Attuatore in nylon su molla inox},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti a scatto (1NO + 1NC)},{APP=IMQ - cULus - CCC - CSA - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1},{TEMP=-40°C … +70°C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Part Number
DP3T6140Z11
DP3T6140Z11
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
50
mm
INLETS
Electrical connections
Two cable inlets for PG11 cable glands
Two cable inlets for PG11 cable glands
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Nylon actuator on stainless steel spring
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Snap action contacts (1NO + 1NC)
Snap action contacts (1NO + 1NC)
APP
Approvals
IMQ - cULus - CCC - CSA - EAC
IMQ - cULus - CCC - CSA - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-40°C … +70°C
-40°C … +70°C
°C
TEMPSTOCK
Stock Temperatures
-40°C … +80°C
-40°C … +80°C
°C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation
Class
UI
Rated Insulating Voltage Ui
500
500
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
A600 - Q600
A600 - Q600
UIMP
Rated Impulsive Voltage Uimp
6
kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10
A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10
A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 10A / 120V - 6A / 400V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 6A / 125V - 0.55A / 250V - 0.4A
FREQCOMM
Switching Frequency
3600
cycles/hour
RESCONT
Resistance Between Contacts
25
mΩ
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLES
Connecting Cables Dimensions
0.75 … 2.5
0.75 … 2.5
mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
25
Millions of Operations
B10D
B10d
50
Millions of Operations
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸