您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
268P06-06-144
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Steel Cable Tray
Straight Sections
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_steel/straight_s/series_268_366_464_asmtab.prj},{NB=268P06-06-144},{SERIES=268},{MAT=P},{TYPE=},{RS=06},{SRT=},{SRB=},{SRO=},{W=06},{L=144},{PPATH=parts/series_268_366_464_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
268P06-06-144
268P06-06-144
SERIES
Series
268
268
MAT
Material
Pre-Galvanized Steel
Hot Dip Galvanized After Fabrication Steel
Pre-Galvanized Steel
Hot Dip Galvanized After Fabrication Steel
TYPE
Type
Ladder Type
Ladder Type
RS
RS - Rung Spacing
6"
9"
12"
6"
9"
12"
Inch
SRT
Rung Type
Standard Rung
Strut Rung
Marine Rung
Standard Rung
Strut Rung
Marine Rung
SRB
Strut Rung Back
N/A
N/A
SRO
Strut Rung Orientation
N/A
N/A
W
W - Width
6"
9"
12"
18"
24"
30"
36"
6"
9"
12"
18"
24"
30"
36"
Inch
L
L - Length
12 ft.
10 ft.
12 ft.
10 ft.
ft.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸