??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Part No.
125G300CA12CLHB-0150-30R0300
LFT
Ladder Fitting Type
Horizontal Bend
H
H - Height
mm
MAT
Material
RS
RS - Rung Spacing
300mm mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W
W - Width
mm
ANGLE
Angle
°
R
R - Radius
mm
A
375 mm
B
100 mm
C
201 mm
WEIGHT
Weight
1.326 kg
LOD
Level of Details
下载CAD模型
预览
3D
尺寸标注