您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
NSB 060CR.075.R125/F-753L
CP System
Sabin Chain
Clean Room Type
NSB 060CR
Powered by
CAD模型選擇
{cps/sabin_chain/clean_room_type/nsb060cr/nsb060cr_asmtab.prj},{NB=NSB 060CR.75.R125/F-753L:(0,0115130753)},{TYP=NSB 060CR},{B=82},{D=56},{T=60},{A=115},{C=75},{R=125},{LC=753},{NOL=13},{ST=1},{LS=0},{LV=0},{ESP=0},{BT=F},{DV=0},{LE2=25},{LSMAX=200000.0},{LSREC=4000.0},{SP=},{DVS=0},{TW=},{NTW=0},{GC800N=0},{GC600N=1},{PPATH=nbs060_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Type
NSB 060CR
B
Outer Height
82
mm
D
Inner Height
56
mm
T
Pitch
60
mm
A
Outer Width
115.000
115.000
mm
C
Inner Width
75.000
100.000
125.000
150.000
175.000
190.000
200.000
240.000
250.000
300.000
350.000
400.000
75.000
100.000
125.000
150.000
175.000
190.000
200.000
240.000
250.000
300.000
350.000
400.000
mm
R
Radius
125.000
140.000
190.000
220.000
270.000
390.000
125.000
140.000
190.000
220.000
270.000
390.000
mm
LC
Chain Length
753.000
753.000
mm
NOL
No. of Link
13.000
13.000
LP
753.0
mm
ST
Stroke Range
Standard (5,400)
User Defined (30,000)
Standard (5,400)
User Defined (30,000)
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
確定
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
確定
ESP
Feed
mm
BT
Bracket Type
Free End Bracket
Guide Channel Type End Bracket (Unity Systems)
Vertical Type End Bracket (Unity Systems)
Free End Bracket
Guide Channel Type End Bracket (Unity Systems)
Vertical Type End Bracket (Unity Systems)
DV
Divider
SP
Separator
-
SP01
-
SP01
DVS
Side Divider
0
0
0
0
TW
Tie Wrap
-
Tie Wrap
Divider Tie Wrap
System Tie Wrap
-
Tie Wrap
Divider Tie Wrap
System Tie Wrap
NTW
No. of Tie Wrap
GC800N
No. of GC800 Rail
0
0
GC600N
No. of GC600 Rail
1
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸