您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Square Joint (AB7) St ART50Y(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/square_joint_ab7_st.prj},{NB=Square Joint (AB7)_St ART50Y(00S)},{CODEX=ART50Y},{MAT=316 stainless steel},{ACCMAT=St},{SUPPC=00},{PCG=S},{DI=50},{CK=12},{EM=32},{BR=13.0},{PH=45},{GL=33},{HB=9.0},{LB=10.4},{BT=12},{TE=50},{RA=30},{D=21},{LD=3},{UL=65},{UR=45},{EA=16},{R=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
ART50Y00S
ART50Y00S
MAT
Material
316 stainless steel
316 stainless steel
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
50
50
mm
CK
ØCK
12
12
mm
EM
32
32
mm
BR
13.0
13.0
mm
PH
45
45
mm
GL
33
33
mm
HB
ØHB
9.0
9.0
mm
LB
10.4
10.4
mm
BT
12
12
mm
TE
50
50
mm
RA
30
30
mm
D
ØD
21
21
mm
LD
3
mm
UL
65
65
mm
UR
45
45
mm
EA
16
16
mm
R
5.0
5.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸