??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
TYP
Order reference
SI 50TUR
ARTNR
Article Number
374880
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
9.3 m3/h
PLHS
Pressure loss heat source
9900
TTH
Thread type heating
Rp
HC
Heating connection
'2 ½ 인치
HWT
Heating water throughput
8.4 m3/h
PLHWT
Pressure loss heating water throughput
5000 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
19.5 A
GW
Gross weight
490 kg
INFO
Web
Info
CAD모델 다운로드
미리보기