您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
307-9302.00-00000
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_066_asmtab.prj},{NB=307-9302.00-00000(1,0,,0,0,010,0,0,)},{BNR=307-9302.00-00000},{AUS=NT- Edelstahlschwenkhebel fuer Profil- Halbzylinder 40 und 45 mm},{HZ=0},{AUSHZ=},{ZAUS=0},{L=0},{H=0},{AD=1},{ADAUS=0},{RS=0},{RSL=0},{SF=},{BS=1},{INFO=Product page DIRAK.com},{PPATH=schwenkhebel/assemblies/7_066_asmtpl.prj},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Order number
307-9302.00-00000
307-9302.00-00000
AUS
Version
NT- Swinghandle stainless steel for Profile-cylinder 40 und 45mm
NT- Swinghandle stainless steel for Profile-cylinder 40 und 45mm
HZ
Profile cylinders on page 2-140
Without
DIRAK Profile-cylinder keyed alike
DIRAK Profile-cylinder keyed different
Without
DIRAK Profile-cylinder keyed alike
DIRAK Profile-cylinder keyed different
ZAUS
Cam Version
Without
With
Without
With
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
AD
Cam Adapter
Without
With
Without
With
ADAUS
Adapter version
-
-
RS
Round Rods
Without Round Rods
Without Round Rods
RSL
Round Rod length
0.000
0.000
mm
SF
Rod Guide for bending
-
-
BS
Sheet thickness
mm
Enter value for BS
Sheet thickness
mm
cm
inch
ft
確定
INFO
HTML Online
Product page DIRAK.com
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸