??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BEST
Order No.
SSTELLE
Interface fitted
SWA 5 mm
SPANNB
Clamping width
mm
SPANNW
Span (W)
0–1,6 mm
T
Clamping depth (T)
2.1 mm
D
diameter
12 mm
L
Length
82 mm
BS
Description
Information
Infotext
CAD modeli indir
Previews
3D
Boyut