??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
Preview
PLID
240083
MANUTYPEDESC
Manufacturer Type Description
DILM12-XEK
DESCSHORT
Short Description
Incoming connection block, for DILM7-12
DESCLONG
Long Description
Connection clamp, For use with: DILM7, DILM9, DILM12, DILM15, DS7-34…SX004…, DS7-34…SX007…, DS7-34…SX009…, DS7-34…SX012…
INTNO
International product number
4015082400835
NETTO_WEIGHT
Netto weight
0.044 kg
ECLASS_13_0
Busbar terminal [BAA025018]
ETIM_9_0
Busbar terminal [EC000001]
EF007220
Busbar thickness
0 - 0 mm
EF007219
Busbar width
0 - 0 mm
EF000073
Suitable for
Other
EF007092
Width clamp
39 mm
EF004969
Max. conductor cross section
16 mm²
EF007356
Max. rated operation current Ie
0 A
EF007258
Suitable for round conductor connection
true
EF007260
Suitable for sector conductor connection
false
EF007242
Suitable for strip conductor connection
false
DATA_SHEET
Data sheet
Data sheet
CAD modeli indir
Previews