??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Combination of contactor [AGZ572019]
ETIM_9_0
Combination of contactors [EC000010]
EF000030
Function
EF003972
Rail mounting possible
false
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
EF006819
Type of electrical connection of main circuit
Screw connection
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
24 - 690 V
EF008207
Operating voltage AC 60 Hz
24 - 690 V
EF008208
Operating voltage DC
0 - 0 V
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
EF003531
Number of auxiliary contacts as change-over contact
0
EF006979
Type of electrical connection for auxiliary- and control current circuit
Screw connection
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
Previews
3D
尺寸