您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
191700
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
23228
Powered by
CAD模型選擇
{eaton_cad/23126/23138/23228/24473.prj},{NB=191700},{PLID=191700},{NETTO_WEIGHT=0.28800},{EF007679=16},{EF001378=4},{EF001377=4},{EF001376=4},{EF007281=0},{EF007282=0},{EF003531=0},{EF006706=16},{EF000008=45},{EF000040=69},{EF000049=117},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/bb/e6/b2/24473_preview_30.png},{MANUTYPEDESC=DILAS-44(110V50HZ,120V60HZ)},{DESCSHORT=Safety contactor relay, 110 V 50 Hz, 120 V 60 Hz, N/O = Normally open: 4 N/O, N/C = Normally closed: 4 NC, Screw terminals, AC operation}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/bb/e6/b2/24473_preview_30.png
../../../_pool_/bb/e6/b2/24473_preview_30.png
PLID
191700
191700
MANUTYPEDESC
Manufacturer Type Description
DILAS-44(110V50HZ,120V60HZ)
DILAS-44(110V50HZ,120V60HZ)
DESCSHORT
Short Description
Safety contactor relay, 110 V 50 Hz, 120 V 60 Hz, N/O = Normally open: 4 N/O, N/C = Normally closed: 4 NC, Screw terminals, AC operation
Safety contactor relay, 110 V 50 Hz, 120 V 60 Hz, N/O = Normally open: 4 N/O, N/C = Normally closed: 4 NC, Screw terminals, AC operation
DESCLONG
Long Description
Safety contactor relay, Application: Contactor relays, Connection technique: Screw terminals, Description: Basic devices and top mounting auxiliary contacts with interlocked opposing contacts, Contacts N/O = Normally open: 4 N/O, Contacts N/C = Normally closed: 4 NC, Instructions: Contact numbers to EN 50011, Coil terminal markings to EN 50005, Voltage AC/DC: AC operation
Safety contactor relay, Application: Contactor relays, Connection technique: Screw terminals, Description: Basic devices and top mounting auxiliary contacts with interlocked opposing contacts, Contacts N/O = Normally open: 4 N/O, Contacts N/C = Normally closed: 4 NC, Instructions: Contact numbers to EN 50011, Coil terminal markings to EN 50005, Voltage AC/DC: AC operation
INTNO
International product number
4015081922130
4015081922130
NETTO_WEIGHT
Netto weight
0.28800
0.28800
kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
110 - 110
110 - 110
V
EF003979
Rated control supply voltage AC 60 Hz
120 - 120
120 - 120
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF007679
Rated operation current
16
A
EF001378
Rated operation current Ie, 400 V
4
A
EF000003
Mounting method
DIN-rail/screw
EF005950
With LED indication
false
false
EF002978
Suitable for manual operation
false
false
EF000594
Interface
false
false
EF001377
Number of auxiliary contacts as normally closed contact
4
EF001376
Number of auxiliary contacts as normally open contact
4
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
17 - 500
V
EF008207
Operating voltage AC 60 Hz
17 - 500
V
EF008208
Operating voltage DC
24 - 220
V
EF005294
Voltage type (operating voltage)
AC/DC
EF006706
Rated switch current
16
A
EF006820
Connection type auxiliary circuit
Screw connection
EF000008
Width
45
mm
EF000040
Height
69
mm
EF000049
Depth
117
mm
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸