??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Optical sensor, comet series, polyurethane housing with 18 mm diameter and flattened side for extra mounting comfort, IP67_x, high vibration and impact resistance . The Comet series features one-way light barrier reflection light barrier diffuse mode sensors with or without background suppression, simplified installation using visible scanning beams, selectable light or dark operation, short-circuit protection, optical cross-talk protection at closely mounted sensors, adjustable gain factor, optional connection of fiber-optic light guides
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Reflection light barrier [AKP251018]
ETIM_9_0
Retroreflective photoelectric sensor [EC002717]
EF004129
Pre failure notice
false
EF003582
With time function
false
EF008289
Rated switching distance
mm
EF007367
Max. switching distance
0 mm
EF001315
Max. output current
100 mA
EF007448
With reflector
false
EF006807
Analogue output 0 V ... 10 V
false
EF006808
Analogue output 0 mA ... 20 mA
false
EF006810
Analogue output 4 mA ... 20 mA
false
EF006809
Analogue output -10 V ... +10 V
false
EF007485
With other analogue output
false
EF003994
Setting procedure
Manual adjustment
EF007305
With communication interface analogue
false
EF007306
With communication interface AS-Interface
false
EF007307
With communication interface CANOpen
false
EF007308
With communication interface DeviceNet
false
EF007309
With communication interface Ethernet
false
EF007310
With communication interface INTERBUS
false
EF007311
With communication interface PROFIBUS
false
EF007312
With communication interface RS-232
false
EF007313
With communication interface RS-422
false
EF007314
With communication interface RS-485
false
EF007315
With communication interface SSD
false
EF007316
With communication interface SSI
false
EF003945
Number of semiconductor outputs with signalling function
2
EF003946
Number of contact energized outputs with signalling function
0
EF003951
Number of protected semiconductor outputs
0
EF003952
Number of protected contact energized outputs
0
EF003956
Type of interface for safety communication
Other
EF003961
Type of electric connection
EF003962
Type of switching output
EF003963
Type of switch function
Programmable/configurable
EF003982
Operation agent-safety class
-
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF004008
Construction type housing
Cylinder, screw-thread
EF007094
Width sensor
0 mm
EF007111
Diameter sensor
18 mm
EF007283
Height of sensor
0 mm
EF007334
Length of sensor
mm
EF007503
Sensing mode
Light-/dark switching
EF004134
Material of optical surface
Plastic
EF001596
Housing material
Plastic
EF004035
Max. output current at protected output
0 mA
EF004046
Min. reflector distance
0 mm
EF002386
Ambient temperature
-40 - 70 °C
EF004094
Response time
1 ms
EF004098
Transmission range of the safety field
0 m
EF003587
Switching frequency
500 Hz
EF004105
Type of safety according to IEC 61496-1
1
EF004102
Switching voltage of OSSD at state "high"
0 V
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
10 - 30 V
EF000187
Voltage type
DC
EF004052
With monitoring function downstream switching devices
false
EF004027
Laser protection class
None
EF004132
Wavelength of the sensor
0 nm
EF004029
Type of light
EF004030
Light dot
0 mm²
EF004054
With restart blockage
false
EF001597
Suitable for safety functions
false
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension