??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Inductive proximity switch [AGZ376020]
ETIM_9_0
Inductive proximity switch [EC002714]
EF007094
Width sensor
0 mm
EF007283
Height of sensor
0 mm
EF007334
Length of sensor
mm
EF007111
Diameter sensor
mm
EF004041
Mechanical mounting condition for sensor
EF003647
Switching distance
mm
EF001597
Suitable for safety functions
false
EF003963
Type of switch function
EF003962
Type of switching output
EF003961
Type of electric connection
EF003945
Number of semiconductor outputs with signalling function
1
EF003946
Number of contact energized outputs with signalling function
0
EF003951
Number of protected semiconductor outputs
0
EF003952
Number of protected contact energized outputs
0
EF006949
Type of actuation
Metallic Target
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cylinder, screw-thread
EF001601
Coating housing
Other
EF000507
Cascadable
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004035
Max. output current at protected output
0 mA
EF004127
Supply voltage
V
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
V
EF000187
Voltage type
DC
EF003587
Switching frequency
Hz
EF004052
With monitoring function downstream switching devices
false
EF001596
Housing material
Metal
EF007106
Compression-resistant
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF008275
Interference resistance to magnetic fields
-
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews