피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
118700
Eaton's CAD
Industrial control, drives, automation and sensors
Control Relays and Timers
23266
Powered by
CAD모델 선택
{eaton_cad/23126/23160/23266/23611.prj},{NB=118700},{PLID=118700},{NETTO_WEIGHT=0.16500},{EF000346=5.16},{EF003344=2},{EF003345=0},{EF003346=0},{EF003347=0},{EF003348=1},{EF003349=0},{EF003350=0},{EF003351=0},{EF006706=4},{EF007498=0},{EF009889=3},{EF000008=22.5},{EF000040=99},{EF000049=114.5},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/10/8a/ce/23611_preview_40.png},{MANUTYPEDESC=ESR5-NO-21-24VAC-DC},{DESCSHORT=Safety relay emergency stop/protective door, 24VDC/AC, 2 enabling paths}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/10/8a/ce/23611_preview_40.png
../../../_pool_/10/8a/ce/23611_preview_40.png
PLID
118700
118700
MANUTYPEDESC
Manufacturer Type Description
ESR5-NO-21-24VAC-DC
ESR5-NO-21-24VAC-DC
DESCSHORT
Short Description
Safety relay emergency stop/protective door, 24VDC/AC, 2 enabling paths
Safety relay emergency stop/protective door, 24VDC/AC, 2 enabling paths
DESCLONG
Long Description
Safety relay dual-channel, for implementing the basic functions emergency switching off, emergency stop, and protective door, supply voltage 24VDC or 24VAC 50/60Hz, 2 Enable current paths (IEC/EN 60204 Stop category 0), 1 signal current path, busbar tag shroud to EN 50274 with vertical actuation from the front finger- and back-of-hand proof, suitable for cat. 4 according to EN 954-1 / PL e according to EN ISO 13849-1 / SILCL 3 according to IEC 62061 / SIL 3 according to IEC 61508, degree of protection IP20, installation location IP54 minimum, TÜV tested, rated impulse voltage 6 kV / safe isolation, reinforced insulation
Safety relay dual-channel, for implementing the basic functions emergency switching off, emergency stop, and protective door, supply voltage 24VDC or 24VAC 50/60Hz, 2 Enable current paths (IEC/EN 60204 Stop category 0), 1 signal current path, busbar tag shroud to EN 50274 with vertical actuation from the front finger- and back-of-hand proof, suitable for cat. 4 according to EN 954-1 / PL e according to EN ISO 13849-1 / SILCL 3 according to IEC 62061 / SIL 3 according to IEC 61508, degree of protection IP20, installation location IP54 minimum, TÜV tested, rated impulse voltage 6 kV / safe isolation, reinforced insulation
INTNO
International product number
4015081168408
4015081168408
NETTO_WEIGHT
Netto weight
0.16500
0.16500
kg
ECLASS_13_0
Device for monitoring of safety-related circuits [ACO304016]
ETIM_9_0
Device for monitoring of safety-related circuits [EC001449]
EF000010
Model
Basic device
Basic device
EF003972
Rail mounting possible
true
EF003340
With detachable clamps
true
EF003961
Type of electric connection
Screw connection
EF002991
Voltage type (supply voltage)
AC/DC
AC/DC
EF007532
Supply voltage AC 50 Hz
24 - 24
24 - 24
V
EF007533
Supply voltage AC 60 Hz
24 - 24
24 - 24
V
EF007534
Supply voltage DC
24 - 24
24 - 24
V
EF007270
Suitable for monitoring of position switches
true
true
EF007268
Suitable for monitoring of emergency-stop circuits
true
EF007272
Suitable for monitoring of valves
false
EF007269
Suitable for monitoring of optoelectronic protection equipment
false
false
EF007271
Suitable for monitoring of tactile sensors
false
EF007266
Suitable for monitoring of magnetic switches
false
false
EF007267
Suitable for monitoring of proximity switches
false
EF008245
Evaluation inputs
1-channel
1-channel
EF000346
Power consumption
5.16
5.16
W
EF003342
With start input
true
true
EF004057
With muting function
false
EF003343
With feedback circuit
true
EF001129
Release-delay
0 - 0
0 - 0
s
EF002954
Type of control voltage 1
AC/DC
AC/DC
EF002952
Control voltage 1
24 - 24
24 - 24
V
EF002955
Type of control voltage 2
AC/DC
AC/DC
EF002953
Control voltage 2
24 - 24
24 - 24
V
EF003344
Number of outputs, safety related, undelayed, with contact
2
2
EF003345
Number of outputs, safety related, delayed, with contact
0
0
EF003346
Number of outputs, safety related, undelayed, semiconductors
0
EF003347
Number of outputs, safety related, delayed, semiconductors
0
EF003348
Number of outputs, signalling function, undelayed, with contact
1
1
EF003349
Number of outputs, signalling function, delayed, with contact
0
0
EF003350
Number of outputs, signalling function, undelayed, semiconductors
0
EF003351
Number of outputs, signalling function, delayed, semiconductors
0
EF005294
Voltage type (operating voltage)
AC/DC
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 24
24 - 24
V
EF008207
Operating voltage AC 60 Hz
24 - 24
24 - 24
V
EF008208
Operating voltage DC
24 - 24
24 - 24
V
EF006706
Rated switch current
4
4
A
EF004105
Type of safety according to IEC 61496-1
None
EF007498
Stop category according to IEC 60204
0
0
EF007399
Performance level according to EN ISO 13849-1
Level e
Level e
EF009889
SIL according to IEC 61508
3
EF004145
With approval for BG BIA
false
EF001783
With approval according to UL
true
EF000008
Width
22.5
22.5
mm
EF000040
Height
99
99
mm
EF000049
Depth
114.5
mm
EFDE0031
With approval for TÜV
true
true
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기