??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
199740
MANUTYPEDESC
Manufacturer Type Description
EASY-RTD-DC-43-03B1-00
DESCSHORT
Short Description
easyE Remote Touch Display, Standard, 24 V DC, 4.3 inch, TFTcolor, resistive, 480x272 px, Ethernet
DESCLONG
Long Description
Eaton easy Remote Touch Display, Standard: pre-installed application software which mirrors the display and keypad of an easyE4 base unit. No programming required. 24 V DC (power-supply - safety extra low voltage), Screen size: 4.3 Inch, Display type: TFTcolor, 480x272 px, Fitted with: Alpha numeric keyboard, Color display, 1 x Ethernet 100base-TX/10base-T (built-in interface), 1 x USB host (built-in interface)
INTNO
International product number
7640130098527
NETTO_WEIGHT
Netto weight
0.206 kg
ECLASS_13_0
Graphic panel (HMI) [AFX016008]
ETIM_9_0
Graphic panel [EC001412]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
19.2 - 30 V
EF002991
Voltage type (supply voltage)
DC
EF000346
Power consumption
7.200 W
EF003020
Number of HW-interfaces industrial Ethernet
1
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
1
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
0
EF003121
With SW interfaces
false
EF017564
Supporting protocol for EtherCAT
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF008244
Type of display
TFT
EF003097
Colour display
true
EF003098
Number of colours of the display
64000
EF008515
Number of grey-scales/blue-scales of display
0
EF002032
Screen diagonal
4.300 in
EF003099
Number of pixels, horizontal
272
EF003100
Number of pixels, vertical
480
EF003108
Useful project memory/user memory
0 kB
EF003105
With numeric keyboard
false
EF003106
With alpha numeric keyboard
true
EF003103
Number of function buttons, programmable
0
EF009259
Number of buttons with LED
0
EF009260
Number of system buttons
1
EF010884
Touch technology
Resistive touch
EF003109
With message indication
false
EF003110
With message system (incl. buffer and confirmation)
false
EF003111
Process value representation (output) possible
false
EF003112
Process default value (input) possible
false
EF003113
With recipes
false
EF003114
Number of password levels
3
EF003115
With printer output
false
EF003116
Number of online languages
13
EF003117
Additional software components, loadable
false
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
4X
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF002393
Operating temperature
0 - 50 °C
EF003972
Rail mounting possible
false
EF007020
Wall mounting/direct mounting
false
EF001597
Suitable for safety functions
false
EF003651
Width of the front
136 mm
EF003652
Height of the front
101 mm
EF000218
Built-in depth
38 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews