??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
133801
MANUTYPEDESC
Manufacturer Type Description
MFD-CP10-ME
DESCSHORT
Short Description
Central processing unit/power supply unit, 24 V DC, expandable, without easyNet, double memory like MFD-CP 8
DESCLONG
Long Description
Power supply unit, Subrange: CPU modules, Degree of Protection: IP20
INTNO
International product number
4015081306718
NETTO_WEIGHT
Netto weight
0.145 kg
ECLASS_13_0
Graphic panel (HMI) [AFX016008]
ETIM_9_0
Graphic panel [EC001412]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
20.4 - 28.8 V
EF002991
Voltage type (supply voltage)
DC
EF000346
Power consumption
- W
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
3
EF003121
With SW interfaces
true
EF017564
Supporting protocol for EtherCAT
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF008244
Type of display
-
EF003097
Colour display
false
EF003098
Number of colours of the display
0
EF008515
Number of grey-scales/blue-scales of display
0
EF002032
Screen diagonal
0 in
EF003099
Number of pixels, horizontal
0
EF003100
Number of pixels, vertical
0
EF003108
Useful project memory/user memory
64 kB
EF003105
With numeric keyboard
false
EF003106
With alpha numeric keyboard
false
EF003103
Number of function buttons, programmable
9
EF009259
Number of buttons with LED
0
EF009260
Number of system buttons
0
EF010884
Touch technology
None
EF003109
With message indication
true
EF003110
With message system (incl. buffer and confirmation)
false
EF003111
Process value representation (output) possible
true
EF003112
Process default value (input) possible
true
EF003113
With recipes
false
EF003114
Number of password levels
1
EF003115
With printer output
false
EF003116
Number of online languages
256
EF003117
Additional software components, loadable
true
EF003118
Degree of protection (IP), front side
IP20
EF011961
Degree of protection (NEMA), front side
1
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF002393
Operating temperature
25 - 55 °C
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF001597
Suitable for safety functions
false
EF003651
Width of the front
0 mm
EF003652
Height of the front
0 mm
EF000218
Built-in depth
25 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews