??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
The undervoltage release P-SOL-XUV responds with a delay of 600 ms.. This means that the device is systematically designed in such a way that over 93% of all brief power failures and voltage drops will not cause it to trip. This way, yield losses caused by, e.g., an unnoticed tripping of the fire alarm button will be avoided.
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Undervoltage trip [AKF015018]
ETIM_9_0
Under voltage coil [EC001022]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
true
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
true
EF005826
Suitable for motor safety switch
false
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
Previews