??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Fireman's switch, Degree of Protection: IP65, Standards: IEC/EN 60 947-3
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Load-break switch [AKF062018]
ETIM_9_0
Off-load switch [EC001105]
EF000010
Model
On/Off switch
EF001391
Number of poles
2
EF001416
With zero (off) position
true
EF002428
With retraction in 0-position
true
EF001389
Rated permanent current Iu
30 A
EF001392
Rated operation current Ie at AC-3, 400 V
0 A
EF001364
Rated operation power at AC-3, 400 V
0 kW
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
Other
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF007243
Suitable for floor mounting
true
EF007246
Suitable for front mounting
false
EF007262
Suitable for distribution board installation
false
EF007264
Suitable for intermediate mounting
false
EF007317
Complete device in housing
true
EF001596
Housing material
Plastic
EF006976
Type of control element
Turn button
EF006819
Type of electrical connection of main circuit
Screw connection
DATA_SHEET
Data sheet
Data sheet
ダウンロード(CADデータ)
プレビュー
3D
情報