??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
Preview
PLID
038541
MANUTYPEDESC
Manufacturer Type Description
BL-CI-VA
DESCSHORT
Short Description
Wall fixing strap, stainless steel, with screw, (1 set = 4 units)
DESCLONG
Long Description
Strap for fixing of CI enclosures to the wall, stainless steel V2A, including fixing screw stainless steel V2A, 1 set consists 4 straps
INTNO
International product number
4015080385417
NETTO_WEIGHT
Netto weight
0.100 kg
ECLASS_13_0
Component for arrangement/baying system (electrical cabinet) [ACN631017]
ETIM_9_0
Components for arrangement/baying system (enclosure/cabinet) [EC002622]
EF000010
Model
Mounting angle
EF000008
Width
72 mm
EF000040
Height
15 mm
EF000049
Depth
7 mm
EF002169
Material
Steel
EF000007
Colour
Other
EF000116
RAL-number
0
DATA_SHEET
Data sheet
Data sheet
Pobierz modele CAD
Previews
3D
Wymiar