??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Switch with isolating function, type conform to IEC/EN 60947-3, contact with high wear resistance, jump activation, thumb-grip colour black, terminal cross-section 50mm², busbar compatible with Xpole protection switching devices when using the jaw clamp in combination with standard fork busbars
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Main switch for distribution board [AFZ813019]
ETIM_9_0
Main switch for distribution board [EC001545]
EF000189
Switching function
Other
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF001391
Number of poles
EF000227
Rated current
A
EF000228
Rated voltage
V
EF005025
Min. rated voltage
240 V
EF002563
Rated switching capacity
kA
EF002562
Short-circuit breaking capacity (Icw)
kA
EF000187
Voltage type
AC
EF000198
With signal lamp
false
EF004668
Colour calotte
Other
EF002423
Lamp type
Other
EF004870
Lamp socket
Other
EF000260
Max. lamp power
0 W
EF002950
Width in number of modular spacings
EF000218
Built-in depth
69.5 mm
EF005474
Degree of protection (IP)
IP40
EF003823
Imprint/indication
Symbol "arrows"
EFDE0032
Forced segregation according to DIN VDE 0113
false
DATA_SHEET
Data sheet
Data sheet
Сваляне на CAD модели
Previews