??
Catalog navigation
Селекция на CAD модел
Discontinued product
Product discontinued since 1.09.2022 г.. Please do not use for new projects.
HELP_VARIABLE
PARTNUMBER
E+G PARTNUMBER
GN 923.40-100-K12-R
D1
100 mm
D2
Bore H7
12 mm
D3
28 mm
D4
22 mm
B
14 mm
H
9.5 mm
L1
17 mm
L2
~
30 mm
ZG
Ø Handle GN 798
18 mm
MAT
Material
Alu
WEIGHT
Weight
0.1800 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Сваляне на CAD модели
Previews
3D
Размер