??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PARTNUMBER
E+G PARTNUMBER
L1
±0.25
162 mm
A3
40 mm
B1
25 mm
B2
28 mm
D2
8.3 mm
H2
57 mm
H4
38 mm
H5
28 mm
L6
10 mm
L7
20 mm
T3
8 mm
OFLVIS
Surface
WEIGHT
Weight
0.2230 kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
CAD modeli indir
Previews
3D
Boyut