??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Reference
MAT
Matière
Acier zingué blanc
D
5.5 mm
DXL
K
5.45 mm
S
8 mm
AT
Avant trou
8 mm
DC
Flanged bolt diameter
11.0 mm
L
Length
mm
CAD modeli indir
Previews
3D
Boyut