??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Reference
POS
Position
D1
D1(+0.0/-0.2)
22.5 mm
L1
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
L2 max.
18 mm
L3
40 mm
L4
6.4 mm
L5
32 mm
L6
22 mm
L7
37 mm
L8
45 mm
L9
18 mm
L10
5 mm
L11
L11(+4/-4)
36 mm
L12
L12(+0.2/-0.0)
19.1 mm
CM
charge max
445 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension