??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
37-013-30
ANGLE
°
L1
30 mm
L2
35 mm
L3
21 mm
L4
15 mm
H1
5.3 mm
H2
3 mm
D1
8 mm
D2
3.5 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension