??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
VERSION
CHARNIERE
L1
25.4 mm
L2
16 mm
L3
11 mm
L4
4.7 mm
L5
12.7 mm
L6
5 mm
D1
4.2 mm
H1
50.9 mm
H2
12 mm
H3
12 mm
H4
15 mm
COUPLE
Nm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension