??
Catalog navigation
CAD model selection
HELP_VARIABLE
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
IF1-AL/E-SN-IKZ-PM-GLT-8
J3
Company Code
E
BLD
Tool Style Code
4
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2174
J6
Connection Code, Machine Side
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
E
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
1
H5
Coating
GLT-8
NSM
Standard of Characteristics
DIN4000-80
Download CAD models
Previews