??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
CODE
Code
MAT
Material
AISI 420B
HD
Hardness
50÷52 HRC
A
Diameter
6 mm
B
Diameter
4.0 mm
C
Length
mm
D
Length
26 mm
E
Length
12 mm
F
Diameter
4.6 mm
G
Diameter
15 mm
H
Length
5.1 mm
M
Diameter
mm
N
Length
mm
P
Length
mm
CP
Connection point placement
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung