??
Catalog navigation
CAD模型选择
HELP_VARIABLE
SKU
POSITION
NO
PORT_SIZE
3/4" Female NPT
VOLTAGE
BODY_MATERIAL
Stainless Steel
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
20 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 7.6 (Appx 58 GPM @ 60 PSI)
POWER
COIL_CONNECTION
DIN 43650B
WEIGHT
1 lb 13 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/3-4-12v-dc-stainless-steel-solenoid-valve-normally-open/
下载CAD模型
预览