您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MC000123 1(50 60 25 25 25 500 300 5 75 150 75 1 180 100 180 200 200 120 0 0 0 0 0 0 0 -)
#ETIM Deutschland
EG000004 - Cable carrying systems
Powered by
CAD模型選擇
{etim_de/eg000004/mc000123.prj},{NB=MC000123_1(50_60_25_25_25_500_300_5_75_150_75_1_180_100_180_200_200_120_0_0_0_0_0_0_0_-)},{ETIMCLASS=EC002397},{ETIMMC=MC000123},{ETIMCV=1},{ETIMSY=Tee funnel for cable tray ;},{EF010059=50},{EF001059=60},{EF020279P1=25},{EF020279P2=25},{EF020279P3=25},{EF001438=500},{EF021555=300},{EF010859=5},{EF010860P1=75},{EF010860P2=150},{EF010860P3=75},{EF000386=1},{EF010004P1=180},{EF010004P2=100},{EF010004P3=180},{EF005872P1=200},{EF005872P3=200},{EF005873=120},{EF006397=0},{EF007806=0},{EF002169=0},{EF006388=0},{EF001257=0},{EF000139=0},{EF000007=0},{EF000116=-},{ETIMV=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ETIMCLASS
ETIM class
EC002397
ETIMMC
ETIM modeling class
MC000123
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Tee funnel for cable tray ;
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
確定
EF001059
Height side wall (Ho)
mm
Enter value for EF001059
Height side wall (Ho)
mm
cm
inch
ft
確定
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
確定
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
確定
EF020279P3
Insert length (IL3)
mm
Enter value for EF020279P3
Insert length (IL3)
mm
cm
inch
ft
確定
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
確定
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
確定
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
確定
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
確定
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
確定
EF010860P3
Length straight (Lr3)
mm
Enter value for EF010860P3
Length straight (Lr3)
mm
cm
inch
ft
確定
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
確定
EF010004P1
Inner width (Wi1)
mm
Enter value for EF010004P1
Inner width (Wi1)
mm
cm
inch
ft
確定
EF010004P2
Inner width (Wi2)
mm
Enter value for EF010004P2
Inner width (Wi2)
mm
cm
inch
ft
確定
EF010004P3
Inner width (Wi3)
mm
Enter value for EF010004P3
Inner width (Wi3)
mm
cm
inch
ft
確定
EF005872P1
Tray width in horizontal direction (Wo1)
mm
Enter value for EF005872P1
Tray width in horizontal direction (Wo1)
mm
cm
inch
ft
確定
EF005872P3
Tray width in horizontal direction (Wo3)
mm
Enter value for EF005872P3
Tray width in horizontal direction (Wo3)
mm
cm
inch
ft
確定
EF005873
Tray width in vertical direction (Wo2)
mm
Enter value for EF005873
Tray width in vertical direction (Wo2)
mm
cm
inch
ft
確定
EF006397
Wide span model
No
Yes
No
Yes
EF007806
Suitable for circuit integrity
No
Yes
No
Yes
EF002169
Material
-
Aluminium
Plastic
Stainless steel
Steel
Other
-
Aluminium
Plastic
Stainless steel
Steel
Other
EF006388
Stainless steel, pickled
No
Yes
No
Yes
EF001257
Material quality
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Rustproof and acidproof steel
Other
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Rustproof and acidproof steel
Other
EF000139
Surface protection
-
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Other
-
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Other
EF000007
Colour
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
EF000116
RAL-number
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸