??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
ETIMCLASS
ETIM class
EC001949, EC002400
ETIMMC
ETIM modeling class
MC000378
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Bend for cable tray vertically rising 90° (without cover) ;
EF005210
Change of direction
Vertically rising
EF000767
Construction type
Rigid bend
EF020423
Bend model
EF001218
Angle
90°
EF001761
Total height (H)
mm
Enter value for EF001761
Total height (H)
mm
cm
inch
ft
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF004822
Cable tray height (Ho)
mm
Enter value for EF004822
Cable tray height (Ho)
mm
cm
inch
ft
EF020279P1
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
EF020279P2
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
EF010859
Length push through section (Ld)
mm
Enter value for EF010859
Length push through section (Ld)
mm
cm
inch
ft
EF001438
Length (Le1)
mm
Enter value for EF001438
Length (Le1)
mm
cm
inch
ft
EF010860P1
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
EF010860P2
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF004820
Cable tray width (Wo)
mm
Enter value for EF004820
Cable tray width (Wo)
mm
cm
inch
ft
EF004765
Wire mesh tray height
mm
EF004764
Width mesh cable tray
mm
EF004603
Wire diameter
mm
EF000010
Model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF007965
With cover
EF004793
Inner radius
mm
EF001122
Side wall perforation
EF004545
Mounting perforation in bottom
EF006059
NATO-mounting holes
EF006397
Wide span model
Stáhnout CAD model
Previews
3D
Dimenze