您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MC000186 1(50 50 150 50 200 40 50 50 20 120 50 100 40 40 - - - - 0 0 - - - 0 0 0 - 0 0)
#ETIM Deutschland
EG000015 - Energy distribution systems
Powered by
CAD模型選擇
{etim_de/eg000015/mc000186.prj},{NB=MC000186_1(50_50_150_50_200_40_50_50_20_120_50_100_40_40_-_-_-_-_0_0_-_-_-_0_0_0_-_0_0)},{ETIMCLASS=EC000008},{ETIMMC=MC000186},{ETIMCV=1},{ETIMSY=Tap off unit for busbar trunk ;},{EF006674=EV008941},{EF021570=50},{EF021571=50},{EF000040=150},{EF010005=50},{EF001438=200},{EF021554=40},{EF021555=50},{EF021750=50},{EF010951=20},{EF010961=120},{EF010962=50},{EF000008=100},{EF023087=40},{EF023088=40},{EF001148=-},{EF001391=-},{EF007684=-},{EF007065=-},{EF001149=0},{EF000378=0},{EF006577=-},{EF011965=-},{EF006579=-},{EF007665=0},{EF000781=0},{EF000007=0},{EF000116=-},{EF005474=0},{EF011959=0},{ETIMV=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ETIMCLASS
ETIM class
EC000008
ETIMMC
ETIM modeling class
MC000186
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Tap off unit for busbar trunk ;
EF006674
Branch off type
Pipe in-lead
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
確定
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
確定
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
確定
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
確定
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
確定
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
確定
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
確定
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
確定
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
確定
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
確定
EF010962
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
確定
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
確定
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
確定
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
確定
EF001148
Number of conductors (without earthing)
EF001391
Number of poles
EF007684
Rated current at AC 50 Hz
A
EF007065
Rated voltage at AC 50 Hz
V
EF001149
Phase selection
No
Yes
No
Yes
EF000378
With adjustment
No
Yes
No
Yes
EF006577
Number of CEE socket outlets
EF011965
Number of NEMA socket outlets
EF006579
Number of other socket outlets
EF007665
Type of socket outlets
-
CEE socket outlet 3-pole 16 A
CEE socket outlet 3-pole 32 A
CEE socket outlet 3-pole and 5-pole 16 A
CEE socket outlet 5-pole 16 A
CEE socket outlet 5-pole 32 A
CEE socket outlet 5-pole 63 A
Socket outlet with protective contact (SCHUKO) 16 A
Socket outlet with protective contact (SCHUKO) 16 A + CEE socket outlet 5p 16 A
Socket outlet with protective contact (SCHUKO) 16 A + CEE socket outlet 3p 16 A
Socket outlet 3-pole 10 A
Socket outlet 3-pole 10 A and CEE-Socket outlet 5-pole 16 A
Socket outlet 3-pole 13 A, Type 13
Socket outlet 3-pole 16 A
Socket outlet 3-pole 16 A, Type 23
Socket outlet 3-pole 16 A, Type 23 and CEE-Socket outlet 3-pole 16 A
Socket outlet 3-pole 16 A, Type 23 and CEE-Socket outlet 3-pole 32 A
Socket outlet 5-pole 10 A, Type 15
Socket outlet 5-pole 15 A, Type 15
Socket outlet 5-pole 16 A, Type 25
Socket outlet 5-pole 16 A, Type 25 and CEE-Socket outlet 3-pole 16 A
Socket outlet 5-pole 16 A, Type 25 and CEE-Socket outlet 3-pole 32 A
Socket outlet BS1363 13 A
CEE socket outlets 5-pole 125 A
Other
-
CEE socket outlet 3-pole 16 A
CEE socket outlet 3-pole 32 A
CEE socket outlet 3-pole and 5-pole 16 A
CEE socket outlet 5-pole 16 A
CEE socket outlet 5-pole 32 A
CEE socket outlet 5-pole 63 A
Socket outlet with protective contact (SCHUKO) 16 A
Socket outlet with protective contact (SCHUKO) 16 A + CEE socket outlet 5p 16 A
Socket outlet with protective contact (SCHUKO) 16 A + CEE socket outlet 3p 16 A
Socket outlet 3-pole 10 A
Socket outlet 3-pole 10 A and CEE-Socket outlet 5-pole 16 A
Socket outlet 3-pole 13 A, Type 13
Socket outlet 3-pole 16 A
Socket outlet 3-pole 16 A, Type 23
Socket outlet 3-pole 16 A, Type 23 and CEE-Socket outlet 3-pole 16 A
Socket outlet 3-pole 16 A, Type 23 and CEE-Socket outlet 3-pole 32 A
Socket outlet 5-pole 10 A, Type 15
Socket outlet 5-pole 15 A, Type 15
Socket outlet 5-pole 16 A, Type 25
Socket outlet 5-pole 16 A, Type 25 and CEE-Socket outlet 3-pole 16 A
Socket outlet 5-pole 16 A, Type 25 and CEE-Socket outlet 3-pole 32 A
Socket outlet BS1363 13 A
CEE socket outlets 5-pole 125 A
Other
EF000781
Protection
-
D0-system
D-system
Miniature circuit breaker (MCB)
Over current switch/D0-system
Knife blade fuse (NH)
Cylindrical fuse
Other
None
-
D0-system
D-system
Miniature circuit breaker (MCB)
Over current switch/D0-system
Knife blade fuse (NH)
Cylindrical fuse
Other
None
EF000007
Colour
-
Grey
White
Other
-
Grey
White
Other
EF000116
RAL-number
EF005474
Degree of protection (IP)
-
IP20
IP21
IP22
IP23
IP24
IP2XC
IP30
IP31
IP3X
IP40
IP41
IP42
IP43
IP44
IP52
IP54
IP55
IP64
IP65
IP66
IP67
IP68
Other
-
IP20
IP21
IP22
IP23
IP24
IP2XC
IP30
IP31
IP3X
IP40
IP41
IP42
IP43
IP44
IP52
IP54
IP55
IP64
IP65
IP66
IP67
IP68
Other
EF011959
Degree of protection (NEMA)
-
1
2
3
3R
4
4X
12
13
Other
-
1
2
3
3R
4
4X
12
13
Other
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸