??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
ETIMCLASS
ETIM class
EC000349
ETIMMC
ETIM modeling class
MC000211
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Functional module for door station ;
EF000010
Model
EF010517
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF000040
Height (FH)
mm
Enter value for EF000040
Height (FH)
mm
cm
inch
ft
EF000008
Width (FW)
mm
Enter value for EF000008
Width (FW)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF011023
Display height (Hd)
mm
Enter value for EF011023
Display height (Hd)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF011024
Display width (Wd)
mm
Enter value for EF011024
Display width (Wd)
mm
cm
inch
ft
EF016237
Reading strategy biometric
EF016238
Reading strategy code
EF016239
Reading strategy data medium
EF001474
Installation technique
EF003033
Type of voltage (input voltage)
EF000111
Operating voltage
V
EF009714
Power over Ethernet (PoE)
EF007517
Flush-mounted installation
EF003681
Surface mounting
EF001102
With housing
EF001596
Material housing
EF001472
Number of call buttons
EF007158
Contains keypad
EF022248
Number of users
EF021124
With day/night function
EF012436
Opening angle camera
°
EF012437
Zoom, pan/tilt function
EF012438
Manual adjustable camera
EF003628
Picture system
EF007736
Property picture system
EF004782
Hearing aid compatible
EF000007
Colour
EF000049
Depth
mm
Stáhnout CAD model
Previews
3D
Dimenze