CPMA1-12230AA0-000
Ewellix
Telescopic Pillars
Powered by
CAD模型選擇
{ewellix/telescopic_pillars/cpma_asmtab.prj},{NB=CPMA1-12230AA0-000},{COMP=Ewellix},{DESC=Telescopic Pillar},{TP=CPMA},{V=1},{LO=1},{TS=2-section},{S=230},{MO=A},{ODO=A},{LCT=0},{AC1=},{AC2=},{AC3=},{P=},{PPATH=parts/cpma_parts/cpma_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COMP
Company
Ewellix
DESC
Description
Telescopic Pillar
TP
Type
CPMA
V
Voltage
100–240 V AC 50/60 Hz
24 V DC
100–240 V AC 50/60 Hz
24 V DC
LO
Load
1000
2000
1000
2000
N
S
Stroke (S)
mm
Enter value for S
Stroke (S)
mm
cm
inch
ft
確定
MO
Motor position
Motor in inner tube
Motor in outer tube
Motor in inner tube
Motor in outer tube
ODO
Operating device position
Operating device socket as the motor
Operating device socket at both sides
Operating device socket as the motor
Operating device socket at both sides
LCT
LAN cable through
No
Yes
No
Yes
PN
Ordering key
CPMA1-12230AA0-000
P
CAD model position
Retracted
Extended
Retracted
Extended
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸