??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
TYPE
Type
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31160000
ETIM
URL
https://www.fabory.com/pl/p/57578100020
G
Distance ±0.5
mm
A1
Width
mm
A2
Width +0.3/-0.16
mm
B1
Width B13
mm
B2
Width
mm
D2
Thread
D3
Diameter ±0.3
mm
F
Chamfer ±0.2
mm
L1
Length ±0.5
mm
L2
Length
mm
L3
Length ±0.2
mm
R
Radius
mm
Pobierz modele CAD
Previews
3D
Wymiar