您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Hex Socked Set Screw Flat Point ASME B18.3 V2 5/16X3/16x3/16UNC
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_v2_hsssfp.prj},{NB=Hex Socked Set Screw Flat Point ASME B18.3 V2 5/16X3/16x3/16UNCU07810.031.0018(UNC)},{CNSORDERNO=U07810.031.0018},{D1=0.312},{L1=0.188},{TT1=18},{P=0.453},{CMAX=0.172},{CMIN=0.039},{J1=0.156},{W=30.000},{FABNETWEIGHT=0.960},{LOD=MIN},{D=5/16},{L=3/16},{BRAND=Fabory},{STANDARD=ASME ≈B18.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077370791},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{PACKAGING=},{TT=UNC},{J=5/32},{CNSAVOID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
U07810.031.0018
U07810.031.0018
NENNID
Short description
5/16X3/16
5/16X3/16
D
Nominal diameter
5/16
5/16
Inch
L
Length
3/16
3/16
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME ≈B18.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00096
0.00096
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077370791
8717077370791
INTRASTATCODE
Intrastat code
7318154890
ECLASS
eClass
23-11-03-02
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/U07810.031.0018
PACKAGING
Packaging unit
PCS
TT
Thread Type
UNC
TT1
Thread per inch
18
18
Inch
CMAX
Point Dia Max
0.172
0.172
Inch
CMIN
Point Dia Min
0.039
0.039
Inch
J
Width Across Flats
5/32
5/32
Inch
TMIN
Key Engagement Min
0.038
0.038
Inch
W
Point Angle
30.000
30.000
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸