??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
INCH
D
Nominal Diameter
INCH
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.21.1
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Heavy
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
HV
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
7318210095
ECLASS
eClass
23-09-90-90
UNSPSC
31161811
ETIM
URL
https://www.fabory.com/en-GB/p/U37180.200.0001
PACKAGING
Packaging unit
PCS
A
Diameter Inside
INCH
B
Diameter Outside
INCH
T
Thickness
INCH
W
Minimum Section Width
INCH
BW
Minimum Bearing Width
INCH
Сваляне на CAD модели
Previews
3D
Размер