??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter H11
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1440
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for clevis pins
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO(8738)
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38760220001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter H11
mm
DW
Outer diameter
mm
H
Height
mm
Download modelli CAD
Anteprime
3D
Dimensione