您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Sicherungsring DIN 705A/DIN533 28x1.25
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_705_a_din_553.prj},{NB=Sicherungsring DIN 705A/DIN 533 28x1.25 37816.280.001(High)},{CNSORDERNO=37816.280.001},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=120.500},{D1=28.000},{D2=45.000},{B=16.000},{REIHE=1.000},{D3N=8.000},{D3K=6.466},{P=1.250},{L=12.000},{DP=2.000},{N=1.510},{T=2.500},{NENNID=28},{BRAND=Fabory},{STANDARD=DIN 705A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Internal - retaining ring},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-4;NFE22-165},{ADDITIONALINFO=with DIN 553},{ROHS=Y},{APPROVAL=},{EANCODE=8717077267602},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002389},{FAB_NENN=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
37816.280.001
37816.280.001
BRAND
Brand
Fabory
STANDARD
Standard
DIN 705A
BASICMATERIAL
Basic material
Steel
SURFACETREATME
Surface treatment
Zinc plated
ADDITIONALINFO
Additional information
with DIN 553
ROHS
RoHs
Y
EANCODE
EAN code
8717077267602
8717077267602
UNSPSC
31161807
ETIM
EC002389
URL
https://www.fabory.com/en-GB/p/37816280001
D1
Inner diameter (H8)
28.000
28.000
mm
D2
Outer diameter (h13)
45.000
45.000
mm
B
Thickness (js14)
16.000
16.000
mm
D3
Thread
M8
M8
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸